infrastructure for a connected world

An image of Heat Trace MLT Wave Tie, 304 SS, Extra Heavy, 124.75" (3168.6mm), .010" (.25mm) thk
HTMLT38WEH-Q


Heat Trace MLT Wave Tie, 304 SS, Extra Heavy, 124.75" (3168.6mm), .010" (.25mm) thk
CE Compliant Yes
Color Natural
Environment Indoor/Outdoor
Installation Temperature -76°F (-60°C) - 1000°F (538°C)
Length (In.) 124.75
Length (mm) 3168.6
Locking Style Self-Locking
Material Stainless Steel Type 304
Material Flammability Rating Non-Flammable
Max. Bundle Diameter (mm) 965.2
Min. Loop Tensile Strength (Lbs.) 300
Min. Loop Tensile Strength (N) 1335
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
Part Features Does not damage Mineral Insulated Electric Heat Trace (MIEHT). Wide, flat profile along with spring design.
Thickness (In.) 0.010
Thickness (mm) 0.25
Tool ST2MT, ST4MT, RT2HT
Width (In.) 0.50
Width (mm) 12.7
RoHS Compliancy Status Compliant
Min. Order Qty. 25.0000