infrastructure for a connected world

An image of Hyper V Cable Tie Mount
HVTM-06-C0


The Hyper V cable tie mount in black is made of weather resistant Nylon 6.6 and is mounted by #12 (M6) screw or tapered rivet. It comes in packages of 100.
NoteHVTM-06-C0 replaces HVTM3S10-C0
Mounting Method #12 (M6) Screw
Flammability Rating V-2
Max. Continuous Use Temperature 185°F (85°C)
Material Weather Resistant Nylon 6.6
CE Compliant No
Hole Diameter (In.) 0.24
Hole Diameter (mm) 5.1
Screw Size #12
Screw Size Metric M6
Used With Cable Ties HV
Height (In.) 0.41
Height (mm) 10.4
Length (In.) 0.81
Length (mm) 20.6
Width (In.) 0.68
Width (mm) 17.3
Color Black
Environment Indoor
Style Large
Type Screw Applied
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000