infrastructure for a connected world

An image of IndustrialNet Stainless Steel Faceplate, Double Gang

Double gang, vertical faceplate accepts two IndustrialNet™ Bulkhead Connectors or Adapters.
NoteIAEFP2-2G replaces CIFP2S-2G
Product Type Bulkhead faceplate
Module Type -
No. of Ports 2
Color Stainless Steel
Depth (In.) 0.16
Depth (mm) 4.1
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 4.5
Width (mm) 114.3
Faceplate Size Double Gang
Label Type Optional Adhesive
Mount Orientation Vertical
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000