infrastructure for a connected world

An image of LDPH10 / LD2P10 Power Rated Inside Corner Fitting
ICFX10IW-X


Inside corner fitting for use with LDPH10 and LD2P10 raceway, Off White, ABS, Length 2.49 in.
For Use With LDPH10/LD2P10
Color Off White
Product Type Power Rated Fittings
Material ABS
Height (In.) 2.49
Height (mm) 63.2
Length (In.) 2.49
Length (mm) 63.2
Width (In.) 1.62
Width (mm) 41.1
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Fitting Type Inside Corner
Angle 90°
Depth (mm) 23.6
Length ft. (m) -(-)
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000