infrastructure for a connected world

An image of IMS Strapping, 316L SS,12mm (.47")
IMS12T35-QR6L


Custom Strapping, 316L SS, 12mm, 25meter
Color Natural
Application Corrosive Environment
Environment Harsh
Installation Temperature -112°F (-80°C) - 1000°F (538°C)
Length (In.)
Length (mm) 25000
Locking Style Fold Over
Material Stainless Steel Type 316
Min. Bundle Diameter (mm) 26.0
Min. Loop Tensile Strength (N) 2445
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
Strap Breaking Strength (N) 2445
Thickness (In.) 0.014
Thickness (mm) 0.35
Tool BT75SDT
UV Resistant true
Width (mm) 12.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000