infrastructure for a connected world

An image of IMS Buckle, 316L SS, 12mm (.47")
IMSBL12-C6L


Stainless steel strap, Individual Buckle Style L for use with 12 mm strapping.
Color Natural
Application Corrosive Environment
Environment Harsh
Installation Temperature -112°F (-80°C) - 1000°F (538°C)
Locking Style Fold Over
Material Stainless Steel Type 316
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
Tool Type Manual clipping
UV Resistant true
Width (In.) 0.47
Width (mm) 12.0
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000