infrastructure for a connected world

An image of IMS Buckle, 316L SS, 9.5mm (.37")
IMSBL9.5-C6L


Stainless steel strap, Individual Buckle Style L for use with 9.5 mm strapping.
Color Natural
Application Corrosive Environment
Environment Harsh
Installation Temperature -112°F (-80°C) - 1000°F (538°C)
Locking Style Fold Over
Material Stainless Steel Type 316
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
Tool Type Manual clipping
UV Resistant true
Width (In.) 0.38
Width (mm) 9.5
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000