infrastructure for a connected world

An image of Replacement wire manager for RJ45 Plug ISPS688FA – 30 per pack
ISPS688FA-WM


Cateogory 6A replacement wire managers for RJ45 Plug for use with ISPS688FA.
Material Zinc Die Cast
Performance Level Category 6A/Class EA
Color Black
Termination Style IDC
Wiring Scheme T568A/T568B
Application Unshielded and Shielded
CE Compliant No
Temperature Rating -40°C to 85°C (-40°F to 185°F)
RoHS Compliancy Status Compliant
Min. Order Qty. 30.0000