infrastructure for a connected world

An image of Mini-Com JIS Adapter w/JIS Cat 5e Jack, Milky White
JAOSSP58MWY


Mini-Com® Matsushita adapter with opaque spring shuttered door and LAN/CAT5E imprint, with small category 5e jack module, Milky White.
Compatibility JIS
Module Type Mini-Com
Color Milky White
Style Shuttered
Label Type None
CE Compliant No
Connection Type UTP
Depth (mm) 32.2
Height (mm) 22.9
No. of Module Inserts 1
No. of Module Spaces 1
Product Type Cat 5e shuttered adapter
Width (mm) 44.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000