infrastructure for a connected world

An image of Mini-Com JIS Adapter w/JIS Cat 5e Jack, Red
JAOSSP58RD


Mini-Com® Matsushita adapter with opaque spring shuttered door and LAN/CAT5E imprint, with small category 5e jack module, Red.
Compatibility JIS
Module Type Mini-Com
Color Red
Style Shuttered
Label Type None
No. of Ports 1
Depth (mm) 32.2
Height (mm) 22.9
No. of Module Inserts 1
Width (mm) 44.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000