infrastructure for a connected world

An image of Chaining Bracket
JMCB-X


Chaining bracket to extend J-Mod® capacity one level. Capacity: three levels maximum. For use with all single-level mounting brackets listed below.
Product Type J-Mod Cable Support
Application Support J-MOD J-Hooks
Type Chaining Bracket
Color Natural
Model (Design) Chaining Bracket
Max. Bundle Capacity (In.)
Max. Static Load (Lbs.) 120.00
Max. Static Load (Kg) 54.43
Overall Length (In.) 6.37
Width (In.) 1.96
Material Zinc Plated Steel
CE Compliant No
Part Features J-MOD System is a chainable cable pathway solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10.0000