infrastructure for a connected world

An image of Three-Level Ceiling Mount Bracket
JMCMB25-3-X


Three-level ceiling mount bracket with one 1/4" (M6) mounting hole. Maximum capacity of six J Hooks.
Application Support J-MOD J-Hooks
Type Ceiling Mount Bracket
Color Natural
Model (Design) Ceiling Mount Brackets
Max. Bundle Capacity (In.) N/A
Max. Static Load (Lbs.) 180.00
Max. Static Load (Kg) 81.65
Overall Length (In.) 16.51
Width (In.) 1.96
Material Galvanized Steel
CE Compliant No
Max. Bundle Capacity (mm) N/A
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10.0000