infrastructure for a connected world

An image of Single-Level Drop Wire Bracket
JMDWB-1-X


Single-level drop wire bracket. Attaches to #12 wire or 3/8" (9.5mm) threaded rod. Maximum capacity of one J Hook per level.
Application Support J-MOD J-Hooks
Type Drop Wire Bracket
Color Natural
Model (Design) Drop Wire Brackets
Max. Bundle Capacity (In.) N/A
Max. Static Load (Lbs.) 20.00
Max. Static Load (Kg) 9.07
Overall Length (In.) 8.32
Width (In.) 1.96
Material Galvanized Steel
CE Compliant No
Max. Bundle Capacity (mm) N/A
Part Features J-MOD System is a chainable solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10.0000