infrastructure for a connected world

An image of J-MOD Cable Support for Use with Brackets
JMJH2-X20


J Hook with snap lock attachments for use with all brackets listed below. Black.
Application Route high performance communication cabling in air handling spaces
Type J Hook
Color Black
Model (Design) J Hook with Maximum 2" Bundle Capacity
Max. Bundle Capacity (In.) 2.00
Max. Static Load (Lbs.) 30.00
Max. Static Load (Kg) 13.61
Overall Length (In.) 4.75
Width (In.) 3.41
Material Nylon 6.6
CE Compliant No
Max. Bundle Capacity (mm) 50.8
Max. Bundle Diameter (In.) 2.00
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000