infrastructure for a connected world

An image of Box Kit, 2 Port, Off White
JO20000


Mini-Com® 2-port surface mount box accepts up to two Mini-Com® Modules. Dimensions: 23.1mm H x 45.0mm W x 62.0mm L, (0.91" x 1.77" x 2.44").
Performance Level N/A
Module Type Mini-Com
No. of Ports 2
Label Type Optional Adhesive
Color Off White
Height (In.) 0.91
Height (mm) 23.1
Length (In.) 2.44
Length (mm) 61.9
Width (In.) 1.77
Width (mm) 45.0
Depth (mm) 61.9
No. of Module Inserts 12
No. of Module Spaces 2
RoHS Compliancy Status Compliant
Min. Order Qty. 0.0000