infrastructure for a connected world

An image of Box Kit, 4 Port, Off White
JO40000


Mini-Com® 4-port surface mount box accepts four Mini-Com® Modules. Dimensions: 23.1mm H x 80.0mm W x 80.0mm L, (0.91" x 3.15" x 3.15").
Performance Level -
Module Type Mini-Com
No. of Ports 4
Label Type Optional Adhesive
Color Off White
Height (In.) 0.91
Height (mm) 23.1
Length (In.) 3.15
Length (mm) 80.0
Width (In.) 3.15
Width (mm) 80.0
Depth (mm) 78.1
No. of Module Inserts 4
No. of Module Spaces 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000