infrastructure for a connected world

An image of Box Kit, 4 Port, Off White
JO45840Y


Mini-Com® 4-port surface mount box with 4 Cat 5e leadframe jack modules. Dimensions: 23.1mm H x 80.0mm W x 80.0mm L, (0.91" x 3.15" x 3.15").
NoteJO45840Y replaces JO45840
Product Type Non - Shuttered - Kit
Performance Level Category 5e
Module Type Mini-Com
No. of Ports 4
Label Type Optional Adhesive
Color Off White
Height (In.) 0.91
Height (mm) 23.1
Length (In.) 3.15
Length (mm) 80.0
Width (In.) 3.15
Width (mm) 80.0
Depth (mm) 80.0
No. of Module Inserts 4
No. of Module Spaces 4
RoHS Compliancy Status Compliant
Min. Order Qty. 0.0000