infrastructure for a connected world

An image of Box Kit, 6 Port, Off White
JO60000Y


Mini-Com® 6-port surface mount box accepts six Mini-Com® Modules. Provides slots that accept cable ties for strain relief. Provides bend radius control. Supplied with label holder/screw cover. Dimensions: (26.4mm H x 125.7mm W x 96.3mm L (1.04" x 4.95" x 3.79").
NoteJO60000Y replaces JO60000
Performance Level -
Module Type Mini-Com
No. of Ports 6
Label Type Label Pocket
Color Off White
Height (In.) 0.91
Height (mm) 23.1
Length (In.) 3.25
Length (mm) 82.5
Width (In.) 4.91
Width (mm) 124.6
Depth (mm) 82.5
No. of Module Inserts 6
No. of Module Spaces 6
RoHS Compliancy Status Compliant
Min. Order Qty. 0.0000