infrastructure for a connected world

An image of J-Pro Cable Support System Ceiling Mount, Black
JP131CMB-L20


J-pro™ cable support system, with ceiling mount bracket that has one 3/16" (M5), 1/4" (M6), and 3/8" (M10) mounting hole, 1.31" (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Ceiling Mount
Max. Static Load (Kg) 11.3
Max. Static Load (Lbs.) 25
CAT 5E (.193") 29
CAT 6 (.248") 25
Color Black
CE Compliant No
Material Nylon 6.6/Metal
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
Thread size 3/16", 1/4", 3/8"
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000