infrastructure for a connected world

An image of J-Pro Cable Support System Purlin Clip
JP131CP-L20


J-pro™ cable support system, with c-purlin clip for use with vertical flanges up to 1/4" (6.4mm) thick, 1.31" (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) C-Purlin
Max. Static Load (Kg) 11.3
Max. Static Load (Lbs.) 25
CAT 5E (.193") 29
CAT 6 (.248") 25
Color Black
CE Compliant No
10Gig (.33") 18
Material Nylon 6.6 with metal attachments
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50.0000