infrastructure for a connected world

An image of J-Pro Cable Support System Drop Wire and Threaded Rod Clip
JP131DW-L20


J-pro™ cable support system, with clip for use with #12 wire and threaded rod up to 3/8" (9.5mm) in diameter or 1/8" - 1/4" (3.2mm - 6.4mm), 1.31" (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Drop Wire and Threaded Rod Clip
Max. Static Load (Kg) 4.53
Max. Static Load (Lbs.) 10
CAT 5E (.193") 29
CAT 6 (.248") 25
Color Black
CE Compliant No
10Gig (.33") 18
Material Nylon 6.6/Metal
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50.0000