infrastructure for a connected world

An image of Cable Tie Mount, Knock-In Low Prof, Red
KIMS-H366-M2


Push rivet applied low profile cable tie mount, .144" (3.7mm) hole, red, bulk package.
Material Nylon 6.6
Color Red
UL Recognized E136577
Height (In.) 0.12
Height (mm) 3.0
Length (In.) 0.74
Length (mm) 18.7
Width (In.) 0.49
Width (mm) 12.4
CE Compliant Yes
Environment Indoor
Flammability Rating V-2
Hole Diameter (In.) 0.14
Hole Diameter (mm) 3.7
Mounting Method Integral Push Rivet
Type Through Hole
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000