infrastructure for a connected world

An image of Cable Tie Mount, Knock-In Low Prof, Yellow

Push rivet applied low profile cable tie mount, .196" (5.0mm) hole, yellow, bulk package.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Yellow
UL Recognized E136577
Height (In.) 0.12
Length (In.) 0.74
Width (In.) 0.49
Height (mm) 3
Length (mm) 18.7
Width (mm) 12.4
CE Compliant Yes
Environment Indoor
Flammability Rating V-2
Hole Diameter (In.) 0.20
Hole Diameter (mm) 5.0
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method Integral Push Rivet
Type Through Hole
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000