infrastructure for a connected world

Dual Wall Adhesive Lined Thin Wall Heat Shrink: Plastic Kit Box - Black only. For DAMP Locations.
KP-HSTTA


Dual Wall Adhesive Lined Thin Wall Heat Shrink: Plastic Kit Box - Black only. For DAMP Locations.
Material Polyolefin cross-linked with adhesive
Color Black
CSA Certified Yes
Military Specification AMS-DTL-23053/4 Class 3 (material performance only)
Length (m)
Environment Damp
Flammability Rating VW-1
Kit Contents 14 Each 3/16" (4.8mm) I.D. HSTTA19 12 Each 1/4" (6.4mm) I.D. HSTTA25 10 Each 3/8" (9.5mm) I.D. HSTTA38 6 Each 1/2" (12.7mm) I.D. HSTTA50 3 Each 3/4" (19.0mm) I.D. HSTTA75 2 Each 1" (25.4mm) I.D. HSTTA100
Max. Recovered I.D. (mm)
Min. Expanded I.D. (mm)
Number of Pieces by Diameter 14 Each 3/16" (4.8mm) I.D. HSTTA19 12 Each 1/4" (6.4mm) I.D. HSTTA25 10 Each 3/8" (9.5mm) I.D. HSTTA38 6 Each 1/2" (12.7mm) I.D. HSTTA50 3 Each 3/4" (19.0mm) I.D. HSTTA75 2 Each 1" (25.4mm) I.D. HSTTA100
Product Type Heat Shrink
Temperature Range -67°F - 230°F (-55°C - 110°C)
Type Heat Shrink Kit
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000
Contents 14 ea. 3/16" 12 ea. 1/4" 10 ea. 3/8" 6 ea. 1/2" 3 ea. 3/4" 2 ea. 1"