infrastructure for a connected world

An image of Keystone stainless steel wall phone plate with Category 5e module

Stainless steel wall phone plate with one punchdown Category 5e keystone jack module.
NoteKWP5EY replaces KWP5E
Performance Level Category 5e
Faceplate Size Single Gang
Height (mm) 114.3
Module Type Keystone
Width (mm) 69.8
No. of Ports 1
Material Stainless Steel
Depth In (mm) 0.28 (7.1)
Height In (mm) 4.50 (114.3)
Width In (mm) 2.75 (69.8)
Depth (mm) 7.1
No. of Module Inserts 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000