infrastructure for a connected world

An image of LD2P10 Power Rated 1-piece Multi-Channel Raceway with Adh.  2m
LD2P10AW2-A


LD2P10 - Perimeter Trunking : Two channel tamper resistant one-piece latching perimeter trunking. Supplied with pre-applied adhesive backed tape.
For Use With LD2P10
Color Arctic White
Material PVC
Height (In.) 0.86
Height (mm) 21.9
Internal Area (in²) (A = .43 in² / A = .50 in²)
Length (m) 2
Width (In.) 1.52
Width (mm) 38.5
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Channel Type Multi-Channel
Depth (In.) 0.86
Depth (mm) 21.9
Fitting Type Raceway
Length (In.) 78.74
Length (ft.) 6.6
Length (mm) 2000.0
Length ft. (m) 6.6 (2)
Mounting Holes false
RoHS Compliancy Status Compliant
Min. Order Qty. 40.0000