infrastructure for a connected world

An image of Cable Tie Mount, Lightening Hole #5 (M3)Screw, Small Bundle Dia.

Lightening hole cable tie mount #5 screw, small bundle dia., natural.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Natural
UL Recognized E136577
Length (In.) 0.96
Length (mm) 24.4
Width (In.) 0.56
Width (mm) 14.2
CE Compliant Yes
Environment Indoor
Flammability Rating V-2
Hole Diameter (In.) 0.13
Hole Diameter (mm) 3.17
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method #5 (M3) Screw
Screw Size #5 (M3)
Screw Size Metric #5
Type Screw Applied
Used With Cable Ties M
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000