infrastructure for a connected world

An image of Low Profile Flat Cable Mount, Adhesive, 2.2" (55.9mm) W, GRY
LPFCM22-A-C14


The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 2.19" (55.6 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Material Nylon 6.6
Color Gray
UL Recognized E136577
Height (In.) 0.13
Height (mm) 3.4
Length (In.) 3.31
Length (mm) 84.0
Width (In.) 0.50
Width (mm) 12.7
CE Compliant No
Cable Width (In.) 2.19
Cable Width (mm) 56.0
Environment Indoor
Hole Spacing (in) 2.75
Hole Spacing (mm) 69.9
Max. Flat Cable Width (In.) 2.19
Max. Flat Cable Width (mm) 56.0
Max. Static Load (Lbs.) 0.25
Max. Static Load (g) 113
Mounting Hole Distance (in) 2.75
Mounting Hole Distance (mm) 69.9
Mounting Method Rubber Adhesive Tape
Screw Size #6 (M3)
Screw Size Metric M3
Type Flat
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000