infrastructure for a connected world

An image of Cable Tie Mount, Low Profile, #8 Screw (M4), BL
LPMS-S8-M20


Low profile cable tie mount, #8 screw (M4), Black.
Material Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.12
Length (In.) 0.50
Width (In.) 0.75
Height (mm) 3
Length (mm) 19.1
Width (mm) 12.7
CE Compliant Yes
Environment Indoor
Flammability Rating V-2
Hole Diameter (In.) 0.18
Hole Diameter (mm) 4.6
Max. Continuous Use Temperature -40°F (-40°C) - 185°F (85°C)
Mounting Method #8 (M4) Countersunk Screw
Screw Size #8 (M4)
Screw Size Metric M4
Type Screw Applied
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000