infrastructure for a connected world

An image of Low Voltage Integral Mounting Bracket, Double Gang Stud Bracket
LV-S-2G


Low voltage integral mounting bracket, double gang stud bracket.
NCG Print Part Description Low voltage integral mounting bracket for new installations, double gang stud bracket.
Product Type Low-VoltageMountingBrackets-DoubleGang
Application New Construction Applications, Low Voltage Cabling
Material Pre-GalvanizedSteel
Overall Size W x H (In.) 5.54x5.81
Overall Size W x H (mm) 141x148
Color Silver
Description Double gang stud bracket
Part Features Double Gang; Screws Included
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 25.0000