infrastructure for a connected world

An image of Low Voltage Retrofit Mounting Plate Bracket, Single Gang Box with Screws

Low voltage retrofit mounting plate bracket, single gang box with screws.
NCG Print Part Description Low voltage mounting bracket for retrofit installations; single gang box with screws; suitable for wall material thicknesses of 1/2" to 1 1/2".
Product Type Low-VoltageMountingBrackets-SingleGang
Application Retrofit Applications, Low Voltage Cabling
Material Pre-Galvanized Steel
Overall Size W x H (In.) 2.48 x 4.24
Overall Size W x H (mm) 63 x 108
Color Silver
Description Single gang box with screws
Part Features Single Gang; Mounts vertically or horizontally
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100.0000