infrastructure for a connected world

An image of Cable Tie Mount, Metal, #10 Screw (M5)
MBMS-S10-MY


Metal screw-on mount, #10 screw (M5), natural, bulk package.
Material Aluminum
Color Natural
UL Recognized E136577
Height (In.) 0.14
Length (In.) 1.00
Width (In.) 0.50
Height (mm) 3.6
Length (mm) 12.7
Width (mm) 12.7
CE Compliant Yes
Environment Indoor/Outdoor
Max. Continuous Use Temperature -76°F(-60°C) - 1000°F (538°C)
Max. Static Load (Lbs.) 10.00
Mounting Method #10 (M5) Screw
Temperature Range -76°F(-60°C) - 1000°F (538°C)
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000