infrastructure for a connected world

An image of Cable Tie Mount, Metal Clip-On
MCMS25-P-C


Metal clip-on cable tie mount, .46" (11.5mm) height.
Mounting Method Clip onto Edge
Environment Indoor
Material Zinc Plated Steel
Max. Panel Thickness (In.) 0.24
Max. Panel Thickness (mm) 6.1
CE Compliant No
Used With Cable Ties M, I, S
Height (In.) 0.46
Length (In.) 0.88
Width (In.) 0.56
Color Natural
Height (mm) 11.5
Length (mm) 22.4
Width (mm) 14.2
Max. Continuous Use Temperature 140°F (60°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000