infrastructure for a connected world

Jack module dust cap. Compatible with all RJ45 Mini-Com® Jack Modules.
MDC-C


Jack module dust cap. Compatible with all RJ45 Mini-Com® Jack Modules.
Color White
Application Unshielded
CE Compliant No
Depth (In.) 0.26
Depth (mm) 6.6
Height (In.) 0.48
Height (mm) 12.1
Material Print / Web
Modular Jack Type Print / Web
Module Type Print / Web
No. of Module Spaces Print / Web
Performance Level
Product Type Jack Module Dust Cap
Width (In.) 0.51
Width (mm) 12.9
Wiring Scheme Print / Web
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000