infrastructure for a connected world

Allows mounting of Mini-Com® Single Gang Faceplates and Surface Mount Boxes to double gang in-wall boxes and box eliminators, International Gray.
MIWBAIG


Allows mounting of Mini-Com® Single Gang Faceplates and Surface Mount Boxes to double gang in-wall boxes and box eliminators, International Gray.
Product Type In-Wall Box Adapter
Material ABS
Color Intl Gray
Height (In.) 4.96
Height (mm) 125.9
Width (In.) 4.96
Width (mm) 125.9
BMEcat - Halogen Free true
CE Compliant No
Thickness (In.) 0.093
Thickness (mm) 2.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000