infrastructure for a connected world

An image of Marker Plate Nat. Aluminum, 4 Hole 3.5" x .75" x .010" (89mm x 19mm x .25mm) thk

Aluminum marker plate, aluminum color, bulk package.
Material Aluminum
Color Natural
Length (In.) 3.50
Length (mm) 89.0
Width (In.) 0.75
Width (mm) 19.0
Characters per Line 16
ETIM Number EC001530
Environment Indoor/Outdoor
Keywords Cable coding system, core identification, label
Max. Lines 3
Mounting Method Pan-Alum(TM) Aluminum Cable Ties
Temperature Range -112°F (-80°C) to 1000°F (538°C)
Thickness (In.) 0.012
Thickness (mm) 0.30
Used With Cable Ties MLT-LPAL
Used with Pan-Steel Ties -
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000