infrastructure for a connected world

An image of Marker Plate, 1.75" x 0.75"(44.5mm x 19.1mm), White
MP175-M


Harness Identification Marker Plate, 1.75" x 0.75"(44.5mm x 19.1mm), white, bulk package.
Material Nylon 6.6
Color White
Length (In.) 1.75
Width (In.) 0.75
Width (mm) 19.0
CE Compliant No
Environment Indoor
Hole Spacing (in) 1.28
Hole Spacing (mm) 32.5
Marker Write-On Area (In.) 1.28 x 0.75
Marker Write-On Area (mm) 32.5 x 19.1
Max. Bundle Diameter (mm) 4.8
Mounting Method Cable Ties
Style Marker Plate Loose Piece
Type Marker Plate
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000