infrastructure for a connected world

An image of Masonry Push Mount, Heavy, .38" (9.7mm) Hole, Black
MPMH38-L0


The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.38" (9.7 mm), is intended for hanging heavy cables, and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 50.
Material Nylon 6.6
Color Black
Height (In.) 0.30
Height (mm) 7.5
Length (In.) 1.25
Length (mm) 31.8
Width (In.) 0.57
Width (mm) 14.5
CE Compliant No
Environment Indoor/Outdoor
Hole Diameter (In.) 0.38
Hole Diameter (mm) 9.5
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method Fir Tree Hole Mount
Temperature Range -76°F (-60°C) - 185°F (85°C)
Used With Cable Ties M, I, S, LH, H, HLM
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000