infrastructure for a connected world

An image of Masonry Push Mount, Standard, .31" (7.9mm) Hole, Black
MPMWH32-D0


The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.31" (7.9 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 500.
Material Nylon 6.6
Color Black
Height (In.) 0.28
Width (In.) 0.58
UL Recognized #E136577
Height (mm) 7.1
Length (In.) 1.41
Length (mm) 35.8
Width (mm) 14.7
CE Compliant Yes
Environment Indoor/Outdoor
Hole Diameter (In.) 0.32
Hole Diameter (mm) 8.0
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method Fir Tree Hole Mount
Temperature Range -76°F (-60°C) - 185°F (85°C)
Used With Cable Ties M, I, S, HS, LH, H, HLM
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000