infrastructure for a connected world

An image of Tie Mount, 304SS, 2 Way, #8 (4mm) Screw
MTM2H-Q


Stainless steel two-way mount, one-hole mounting. Use with standard, light-heavy and heavy stainless steel ties.
Material Stainless Steel Type 304
Color Natural
Length (In.) 0.71
Width (In.) 0.71
Height (In.) 0.30
Environment Indoor/Outdoor
Temperature Range -76°F - 1000°F (-60°C - 538°C)
Height (mm) 8
Length (mm) 18
Width (mm) 18
Max. Continuous Use Temperature -76°F(-60°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 25.0000