infrastructure for a connected world

An image of Tie Mount, 304SS, Bulkhead

Stainless steel bulkhead mount. Used with standard, light-heavy and heavy cross section stainless steel ties.
Product Type Stainless Steel Mounts
Material Stainless Steel Type 304
Color Natural
Length (In.) 1.92
Length (mm) 48.5
Width (In.) 0.21
Width (mm) 5.3
Height (In.) 0.54
Height (mm) 13.7
Temperature Range -76°F - 1000°F (-60°C - 538°C)
Environment Indoor/Outdoor
Max. Continuous Use Temperature -76°F(-60°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 25.0000