infrastructure for a connected world

An image of Multiple Tie Plate, 1 Bundle, M-S Ties, #10 Screw (M5)
MTP1S-E10-C


Multiple tie plate, 1 bundle, M-S ties, #10 screw (M5).
Mounting Method #10 (M5) Screw
Environment Indoor
Flammability Rating V-2
Temperature Range -40°F - 185°F (-40°C - 85°C)
Material Nylon 6.6
Military Specification
Number of Bundles 1
CE Compliant Yes
UL Recognized E136577
Hole Diameter (In.) 0.21
Hole Diameter (mm) 5.21
Hole Spacing (in) 1.25
Hole Spacing (mm) 31.8
Used With Cable Ties M, I, S
Height (mm) 3.2
Length (mm) 44.5
Slot Length (in) 0.31
Slot Length (mm) 7.74
Slot Width (In.) 0.21
Slot Width (mm) 5.21
Width (mm) 12.7
Height (In.) 0.13
Length (In.) 1.75
Width (In.) 0.50
Color Natural
Max. Continuous Use Temperature -40°F (-40°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000