infrastructure for a connected world

An image of Multiple Tie Plate, 2 Bundle, M-H Ties, #10 Screw (M5)
MTP2H-E10-C


The multiple tie plate in natural color supports two bundles and is used with miniature, intermediate, standard, heavy-standard, light-heavy, and heavy cable ties. It uses #10 (M5) screws and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Mounting Method #10 (M5) Screw
Environment Indoor
Flammability Rating V-2
Temperature Range -40°F - 185°F (-40°C - 85°C)
Material Nylon 6.6
Military Specification
Number of Bundles 2
CE Compliant Yes
UL Recognized E136577
Hole Diameter (In.) 0.21
Hole Diameter (mm) 5.21
Hole Spacing (in) 3.00
Hole Spacing (mm) 76.2
Used With Cable Ties M, I, S, HS, LH, H
Height (mm) 5.2
Length (mm) 91.2
Slot Length (in) 0.31
Slot Length (mm) 7.74
Slot Width (In.) 0.21
Slot Width (mm) 5.21
Width (mm) 16
Height (In.) 0.20
Length (In.) 3.59
Width (In.) 0.63
Color Natural
Max. Continuous Use Temperature -40°F (-40°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000