infrastructure for a connected world

An image of Wall Board Adapter, 2 Port, Double Gang

An alternative for double gang in-wall boxes in communication applications. Mounting hole spacing of 3.28" (83.5mm).
Product Type Wall Board Adapter
Material Cold rolled steel with zinc plating
Height (In.) 4.19
Height (mm) 106.3
Width (In.) 4.19
Width (mm) 106.3
CE Compliant No
Faceplate Size Double Gang
Thickness (In.) 0.32
Thickness (mm) 8.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000