infrastructure for a connected world

An image of ThermTrans, Non-laminated Label, Vinyl Cloth, .25" W x .75" H, White
N025X075CBT


White, vinyl cloth label.
Material Vinyl Cloth
Color White
Width (In.) 0.25
Width (mm) 6.4
Length (In.) 0.75
Length (mm) 19.1
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.1
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Wire Range 12 AWG - 10 AWG
Labels Per Row 7
Labels Per Pkg. 10000
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000.0000