infrastructure for a connected world

An image of Horizontal Cable Manager Horizontal Front Only 1RU

1RU NetManager® Horizontal Cable Manager with hinged cover, front only. ABS.
Color Black
Product Type Single Sided Cable Manager
No. of Rack Spaces 1
Rack System Width (In.) 19.0
Material ABS
CE Compliant No
Width (In.) 3.74
Width (mm) 94.97
Height (In.) 1.72
Height (mm) 43.69
Depth (In.) 3.74
Depth (mm) 95
Length (In.) 19.00
Length (mm) 482.58
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000