infrastructure for a connected world

An image of NK 2-Port Surface Mount Box, Electric Ivory

Surface mount box accepts up to two NetKey™ Modules.
Product Type Surface Mount Box
Color Electric Ivory
CE Compliant No
Depth (mm) 90.8
Height (mm) 90.8
Label Type Optional Adhesive
Module Type Keystone
No. of Module Inserts 2
No. of Module Spaces 2
No. of Ports 2
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Width (mm) 49.5
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000