infrastructure for a connected world

An image of NK 6-position/6-wire, Cat 3 leadframe jack module - International Gray

Category 3, 6-position, 6-wire, keystone leadframe jack module. International Gray.
NoteNK366MIGY replaces NK366MIG
Product Type NetKey Category 3 UTP 6-position, 6-wire jack module
Performance Level Category 3/Class C
Color International Gray
Module Form Factor Keystone
Termination Style Leadframe
Wiring Scheme T568A/T568B
Material Module housing - ABS, Wire cap - Polycarbonate
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000