infrastructure for a connected world

An image of NK 4-Port Surface Mount Box, Arctic White
NK4BXAW-AY


Surface mount box accepts up to four NetKey™ Modules, Arctic White.
Color Arctic White
Height (mm) 31.2
Label Type Optional Adhesive
Module Type Keystone
No. of Module Inserts 4
No. of Ports 4
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Width (mm) 82.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000