infrastructure for a connected world

An image of NK Copper Patch Cord, Category 5e, Green UTP Cable, 10ft

Netkey copper patch cord, category 5e, 10 ft., green UTP cable.
NoteNK5EPC10GRY replaces NK5EPC10GR
Product Type NetKey Category 5e Patch Cord
Length (ft.) 10
Length (m) 3.05
Color Green
Boot Color No Boot
Wiring Scheme T568A
Flammability Rating CM
AWG Size Standard 24 AWG
CE Compliant Yes
Operating Temperature 14ºF to 140ºF (-10ºC to 60ºC)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Cable Length Feet
Standards PoE, PoE+
Termination End 1 Modular Plug
Termination End 2 Modular Plug
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000